IESNA:LM-63-2002
[TEST]P1345684
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-77)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R35B2750DE010 E3A451MW_2700K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R35 optic, 2700K CCT AND, 90CRI , E3A451MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]417
TILT=NONE
1 -1 1 55 14 1 1 -0.25 -0.25 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
19.2 20 20.7 21.1 21.5 24.1 30.1 42.2 73.4 153.2
328.6 600 954.6 1065.3 1196.7 1314.1 1437.6 1526.1 1594.6 1641.6
1664.6 1674.4 1672.9 1664.2 1654.4 1644.3 1636 1626.2 1608.9 1575.4
1508 1442.9 1407.1 1369.8 1302.5 1229.8 1138.3 1052.1 942.2 811.2
686.2 592.9 513.5 295.9 74.9 2.6 1.1 0.8 0.8 0.8
0.4 0.4 0 0 0
19.2 20 20.7 21.1 21.5 24.1 29.7 41.4 73.8 147.2
305.7 579.3 897.4 1039 1150 1269 1375.9 1464.3 1540.4 1590
1621.7 1639.4 1642.4 1637.9 1630.3 1622 1614.9 1605.5 1592.7 1561.4
1507.6 1436.1 1392.4 1348.8 1282.5 1201.2 1125.5 1033.3 914 781.1
660.3 564.3 476.6 261.2 66.6 2.6 1.1 0.8 0.8 0.8
0.4 0.4 0 0 0
19.2 20 20.3 20.7 21.5 23.7 29 40.3 65.9 128.4
260.1 487.9 778.1 893.6 1019.8 1110.5 1218.9 1312.2 1392.8 1447
1499.3 1531.3 1549.4 1558.8 1561.8 1561.8 1556.9 1550.5 1539.2 1517.4
1473.7 1393.9 1323.2 1267.1 1191 1101.8 1011.5 914.7 802.9 693.4
566.2 470.9 379.1 181.1 43.3 2.6 1.1 0.8 0.8 0.4
0.4 0.4 0 0 0
19.2 20 20.3 20.7 21.5 23 27.9 36.5 56.8 106.5
196.5 367.4 602.3 696.8 800.3 891.4 986.6 1061.9 1139.5 1206.1
1254.6 1295.7 1323.9 1348 1360.8 1364.9 1363.8 1356.7 1342 1320.1
1279.5 1208 1123.6 1047.6 975 895.2 797.3 697.2 605.3 503.3
388.5 298.9 231.5 94.1 20.3 2.3 0.8 0.8 0.8 0.4
0.4 0.4 0 0 0
19.2 20 20.3 20.7 21.1 22.2 26.4 33.1 49.3 81.3
138.5 243.9 407.7 477.7 548.8 620.7 694.5 758.1 821.4 869.6
916.2 951.2 979.5 996.4 1007.3 1010 1004.3 993.4 976.1 953.1
916.6 864.3 797.3 717.5 639.9 571.8 492 419.7 346.3 271.8
204.8 142.3 101.6 41.8 11.7 1.9 0.8 0.4 0.4 0.4
0.4 0.4 0 0 0
19.2 20 20.3 20.7 20.7 21.5 24.5 29.7 41 62.9
98.2 148.3 227 269.5 307.5 350.8 397.5 438.9 476.2 509.3
535.3 557.9 573.3 583.8 587.2 585 576.3 561.6 541.3 517.2
487.1 451 400.9 352.7 303.4 259.7 217.6 178.4 143.8 109.5
76 56.1 40.3 20.7 7.2 1.5 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0 0
19.2 20 20.3 20.3 20.3 20.7 23 26.7 33.5 47.4
68.9 93.4 125.4 138.9 155.1 172.4 188.2 206.3 220.6 233.4
243.6 251.1 255.2 256.4 253.3 248.4 239.4 228.1 213.8 199.1
183.7 167.5 150.2 131.4 113.3 94.9 77.9 65.1 55 45.9
38 28.6 21.1 10.2 3.8 0.8 0.4 0.4 0.4 0.4
0.4 0.4 0 0 0
19.2 20 20.3 20 19.6 19.2 18.8 18.8 19.6 21.5
24.1 27.5 31.2 32.4 33.5 33.9 34.3 34.3 34.3 34.3
33.5 32.7 31.6 30.5 29 26.4 23.3 20.7 18.8 16.9
15.1 13.6 11.3 9 7.5 6.4 5.3 4.1 3.4 2.6
1.9 1.5 0.8 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0
19.2 20 19.6 19.2 18.4 16.9 15.4 13.9 12.4 10.9
9.8 8.7 7.2 6.8 6.4 5.6 5.3 4.9 4.1 3.8
3.4 3 2.6 2.3 2.3 1.9 1.5 1.1 0.8 0.8
0.8 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4
0.4 0.4 0.8 0.8 0.8 0.8 0.8 1.1 1.1 1.1
1.1 1.1 1.1 1.1 0
19.2 19.2 18.8 17.7 16.6 15.1 13.2 11.7 10.2 8.7
7.5 6.4 5.6 5.6 4.9 4.9 4.5 4.5 4.1 4.1
3.8 3.8 3.4 3.4 3 3 3 2.6 2.6 2.6
2.6 2.6 2.3 2.3 2.3 2.3 2.3 2.3 2.3 2.3
1.9 2.3 2.3 2.3 1.9 1.9 1.9 1.9 1.9 1.5
1.5 1.5 1.5 1.5 0
19.2 18.8 17.7 16.6 15.4 13.9 12.4 10.9 9.8 8.7
7.9 7.2 6.8 6.4 6.4 6 6 5.6 5.6 5.6
5.3 5.3 5.3 4.9 4.9 4.9 4.9 4.9 4.5 4.5
4.5 4.5 4.5 4.1 4.5 4.1 4.1 4.1 4.1 4.1
4.1 4.1 4.1 4.1 3.8 3.8 3.4 3 3 2.6
2.3 1.9 1.5 1.1 0
19.2 18.1 16.9 15.8 14.3 13.2 12 10.9 10.2 9.4
9 8.3 7.9 7.9 7.5 7.5 7.5 7.2 7.2 7.2
7.2 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8
6.8 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4
6.4 6.4 6.4 6 6 5.6 5.3 4.9 4.5 3.8
3.4 2.6 1.9 0.8 0
19.2 18.1 16.9 15.4 14.3 13.2 12.4 11.7 10.9 10.2
9.8 9.4 9 9 9 9 8.7 8.7 8.7 8.7
8.7 8.7 8.7 8.7 8.7 8.7 8.3 8.3 8.7 8.7
8.3 8.3 8.3 8.7 8.7 8.7 8.7 8.7 8.7 8.7
8.3 8.3 8.3 8.3 7.9 7.9 7.5 7.2 6.4 5.6
4.9 4.1 3 1.5 0
19.2 18.1 16.6 15.4 14.3 13.2 12.4 11.7 11.3 10.5
10.2 10.2 9.8 9.4 9.4 9.4 9.4 9 9 9.4
9 9 9 9 9 9 9 9 9 9.4
9 9 9 9.4 9.4 9.4 9 9.4 9 9
9 9 9 9 8.7 8.3 7.9 7.5 6.8 6.4
5.3 4.5 3 1.5 0
